HUBBELL
KFL1430 - KFL-X 14000 LUMEN 120-277 VAC 50/60 Hz 5000K CCT 70 CRI
Image of KFL1430 KFL1430 - KFL-X 14000 LUMEN 120-277 VAC 50/60 Hz 5000K CCT 70 CRI
Image of KFL1430 KFL1430 - KFL-X 14000 LUMEN 120-277 VAC 50/60 Hz 5000K CCT 70 CRI
play
KFL-X Product Video
Image of KFL1430 KFL1430 - KFL-X 14000 LUMEN 120-277 VAC 50/60 Hz 5000K CCT 70 CRI
Image of KFL1430 KFL1430 - KFL-X 14000 LUMEN 120-277 VAC 50/60 Hz 5000K CCT 70 CRI

KFL1430 - KFL-X 14000 LUMEN 120-277 VAC 50/60 Hz 5000K CCT 70 CRI

Brand: Killark

Catalog ID: KFL1430

KFL-X 14000 LUMEN 120-277 VAC 50/60 Hz 5000K CCT 70 CRI

  • Standard 6KV surge protection
  • Optional supplementary surge protection available 20KA/10KV (120-277 VAC), 10KA/10KV (347-480 VAC)
  • Crisp White Light for Excellent Color Rendering – Chromaticity 5000 K (CCT) approx. 70 CRI
  • Energy Savings – High lumens per watt
  • Long Life – 100,000+ maintenance free hours to 70% initial lumens
  • Ambient suitability -50°C to 65°C
  • World Voltage 120 - 277VAC 50/60Hz
  • Instant On – Including after power interruption
  • Solder-LESS LED Board Connections – Vibration Resistant

The KFL-X Series LED floodlights are designed with a copper-free aluminum housing and painted with a powder epoxy finish for superior corrosion resistance in harsh and hazardous environments. Killark LED floodlights provide a crisp white light that is great for color rendering. The KFL-X Series floodlight are suitable for marine locations and high ambient areas.

General

Catalog Number

KFL1430

Color Temperature

5000 K

EU RoHS Indicator

Finish Type

Light Source

  • LED
  • LED

Lumen Range

10,001-15,000 lm

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Operating Temperature

-50°C to +65 °C

Optic Type

Glass Lens

Product Family

Lighting

Series

KFL-X Series

Type

Floodlight

UPC

783936183152

Dimensions

Hub Size

3/4 NPT or M25

Electrical Ratings

Frequency Rating

50/60 Hz

Voltage Rating

120-277 VAC

Wattage

120 W

Certifications And Compliance

ATEX File Number

Presafe 19 ATEX 32747X (ec)Presafe 19 ATEX 33512 (tb)

Buy America(n) Qualified

Contact Manufacturer

CSA File Number

80004509

EU RoHS Indicator

Hazardous Rating(s)

  • Class I, Division 2, Groups A,B,C,D
  • Class II, Division 1 & 2, Groups E,F,G
  • Class III, Divisions 1 & 2
  • Zone 2
  • Zone 21
  • Ex ec op is IIC T5/T4 Gc
  • Ex op is tb IIIC T95°C Db

IECEx File Number

QPS 19.0031X

IP Rating

IP66

Nema Rating

Type 4X

Operational

Color Temperature

5000 K

Lumen Range

10,001-15,000 lm

Operating Temperature

-50°C to +65 °C