HUBBELL
Image of KFLC2334 KFLC2334 - KFLC Series LED Floodlight, Hazardous Rated 23 Watt, 120-250 VDC, 5000K, 2550 Lumens
Image of KFLC2334 KFLC2334 - KFLC Series LED Floodlight, Hazardous Rated 23 Watt, 120-250 VDC, 5000K, 2550 Lumens
Image of KFLC2334 KFLC2334 - KFLC Series LED Floodlight, Hazardous Rated 23 Watt, 120-250 VDC, 5000K, 2550 Lumens

KFLC2334 - KFLC Series LED Floodlight, Hazardous Rated 23 Watt, 120-250 VDC, 5000K, 2550 Lumens

Brand: Killark

Catalog ID: KFLC2334

The KFLC Series compact LED floodlights are designed with a copper-free aluminum housing and painted with a powder epoxy finish for superior corrosion resistance in harsh and hazardous environments. Killark LED floodlights provide a crisp white light that is great for color rendering. The KFLC Series floodlight are suitable for wet locations and high ambient areas.

The KFLC Series compact LED floodlights are designed with a copper-free aluminum housing and painted with a powder epoxy finish for superior corrosion resistance in harsh and hazardous environments. Killark LED floodlights provide a crisp white light that is great for color rendering. The KFLC Series floodlight are suitable for wet locations and high ambient areas.

Product details

General

Application

  • LED Compact Floods are designed for installations where moisture, dirt, dust, corrosion and vibration may be present, or NEMA 3 and 4X areas where wind, water, snow or high ambients can be expected. They can be used in locations made hazardous by the presence of flammable vapors or gases or combustible dusts as defined by the NEC.

Catalog Number

KFLC2334

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Light Source

LED

Lumen Range

15,001-25,000 lm

Lumens

2550

Mounting Type

Trunnion

Operating Temperature Celcius Max

55

Operating Temperature Celcius Min

-40 °C

Operating Temperature Range Celcius

-40°C to 55°C

Optic Type

Glass Lens

Series

KFLC

UPC

783936111964

Dimensions

Weight

9.5 lb

Electrical Ratings

Frequency Rating

50/60 Hz

Lumens Per Watt

887.6

Voltage Rating

120-250 VDC

Wattage

23 W

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2