HUBBELL
Image of KFLH22034 KFLH22034 - KFLH Series LED Floodlight, Hazardous Rated 220 Watt, 120-250 VDC, 5000K, 26970 Lumens
Image of KFLH22034 KFLH22034 - KFLH Series LED Floodlight, Hazardous Rated 220 Watt, 120-250 VDC, 5000K, 26970 Lumens
Image of KFLH22034 KFLH22034 - KFLH Series LED Floodlight, Hazardous Rated 220 Watt, 120-250 VDC, 5000K, 26970 Lumens
Image of KFLH22034 KFLH22034 - KFLH Series LED Floodlight, Hazardous Rated 220 Watt, 120-250 VDC, 5000K, 26970 Lumens
Image of KFLH22034 KFLH22034 - KFLH Series LED Floodlight, Hazardous Rated 220 Watt, 120-250 VDC, 5000K, 26970 Lumens

KFLH22034 - KFLH Series LED Floodlight, Hazardous Rated 220 Watt, 120-250 VDC, 5000K, 26970 Lumens

Brand: Killark

Catalog ID: KFLH22034

The KFLH Series LED High output floodlights are designed with a copper-free aluminum housing and painted with a powder epoxy finish for superior corrosion resistance in harsh and hazardous environments. Killark LED floodlights provide a crisp white light that is great for color rendering. The KFLH Series floodlight are suitable for marine locations and high ambient areas.

The KFLH Series LED High output floodlights are designed with a copper-free aluminum housing and painted with a powder epoxy finish for superior corrosion resistance in harsh and hazardous environments. Killark LED floodlights provide a crisp white light that is great for color rendering. The KFLH Series floodlight are suitable for marine locations and high ambient areas.

Product details

General

Application

  • LED Floods are designed for installations where moisture, dirt, dust, corrosion and vibration may be present, or NEMA 3 and 4X areas where wind, water, snow or high ambients can be expected. They can be used in locations made hazardous by the presence of flammable vapors or gases or combustible dusts as defined by the NEC

Catalog Number

KFLH22034

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Light Source

LED

Lumen Range

15,001-25,000 lm

Lumens

26970

Mounting Type

Trunnion

Operating Temperature Celcius Max

55

Operating Temperature Celcius Min

-40 °C

Operating Temperature Range Celcius

-40°C to 55°C

Optic Type

Glass Lens

Series

KFLH

UPC

783936122960

Dimensions

Weight

25 lb

Electrical Ratings

Frequency Rating

50/60 Hz

Lumens Per Watt

92.8

Voltage Rating

120-250 VDC

Wattage

220 W

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA
  • Class II, Division 2, Groups F, G
  • Class III, Divisions 1 & 2

IP Rating

IP66