HUBBELL
Image of EML5030 EML5030 - EML Series LED High Bay/ Low Bay, Hazardous Rated 50 Watt, 120-277 VAC 5000K, 5740 Lumens
Image of EML5030 EML5030 - EML Series LED High Bay/ Low Bay, Hazardous Rated 50 Watt, 120-277 VAC 5000K, 5740 Lumens

EML5030 - EML Series LED High Bay/ Low Bay, Hazardous Rated 50 Watt, 120-277 VAC 5000K, 5740 Lumens

$3,191.48 USD

Brand: Killark

Catalog ID: EML5030

The EML Series LED High Bay/ Low Bay fixtures are high quality explosion proof light fixtures. Designed to go into the harshest environments where explosive vapors are present .

The EML Series LED High Bay/ Low Bay fixtures are high quality explosion proof light fixtures. Designed to go into the harshest environments where explosive vapors are present .

Product details

General

Catalog Number

EML5030

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Light Source

LED

Lumen Range

5,001-10,000 lm

Lumens

5741

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Mounting Type

Luminaire Only

Optic Type

Glass Globe - Fluted

Series

EML

UPC

783936085333

Dimensions

Weight

26 lb

Electrical Ratings

Frequency Rating

50/60 Hz

Lumens Per Watt

114.8

Voltage Rating

120-277 VAC

Wattage

50 W

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2