HUBBELL
Image of EQF2630A2 EQF2630A2 - 26W Fluorescent 120-277V 3/4" Pendant Fixture
Image of EQF2630A2 EQF2630A2 - 26W Fluorescent 120-277V 3/4" Pendant Fixture

EQF2630A2 - 26W Fluorescent 120-277V 3/4" Pendant Fixture

Brand: Killark

Catalog ID: EQF2630A2

26W Fluorescent 120-277V 3/4" Pendant Fixture

The EQF Series fixture an explosion proof fixture that uses Compact Fluorescent lamps. The housing is made of a corrosion resistant copper free aluminum that is coated with a powder epoxy paint for extra corrosion resistance. The EEQ Series is factory sealed so no external seal is required in Explosive environments.

Product details

General

Catalog Number

EQF2630A2

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Lamp Type

Quad Pin

Light Source

Compact Fluorescent

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Mounting Type

Pendant

Optic Type

Glass Globe - Clear

Series

EQF

UPC

783936028439

Dimensions

Hub Size

3/4"

Electrical Ratings

Frequency Rating

50/60 Hz

Voltage Rating

120-277 VAC

Wattage

26 W

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Resources and downloads