HUBBELL
Image of EQF4230D4G EQF4230D4G - 42W Fluorescent 120-277V 1-1/4" Stanchion Mount with Guard
Image of EQF4230D4G EQF4230D4G - 42W Fluorescent 120-277V 1-1/4" Stanchion Mount with Guard

EQF4230D4G - 42W Fluorescent 120-277V 1-1/4" Stanchion Mount with Guard

Brand: Killark

Catalog ID: EQF4230D4G

42W Fluorescent 120-277V 1-1/4" Stanchion Mount with Guard

The EQF Series fixture an explosion proof fixture that uses Compact Fluorescent lamps. The housing is made of a corrosion resistant copper free aluminum that is coated with a powder epoxy paint for extra corrosion resistance. The EEQ Series is factory sealed so no external seal is required in Explosive environments.

Product details

General

Catalog Number

EQF4230D4G

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Lamp Type

Quad Pin

Light Source

Compact Fluorescent

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Mounting Type

Stanchion 25°

Optic Type

Glass Globe - Clear

Series

EQF

UPC

783936143521

Dimensions

Hub Size

1-1/4"

Electrical Ratings

Frequency Rating

50/60 Hz

Voltage Rating

120-277 VAC

Wattage

42 W

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Resources and downloads