Brand: Killark
Catalog ID: EZL9530B2G
The EZL Series LED High Bay/ Low Bay fixtures are high quality explosion proof light fixtures. Designed to go into the harshest environments where explosive vapors are present .
Catalog Number
EZL9530B2G
EU RoHS Indicator
Contact Manufacturer
Finish Type
Powder Epoxy Paint
Light Source
LED
Lumen Range
5,001-10,000 lm
Lumens
9121
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Mounting Type
Wall Bracket
Optic Type
Glass Globe - Clear
Series
EZL
UPC
783936157153
Hub Size
3/4"
Weight
43.25 lb
Frequency Rating
50/60 Hz
Lumens Per Watt
96
Voltage Rating
120-277 VAC
Wattage
95 W
Buy America(n) Qualified
Contact Manufacturer
Hazardous Rating(s)