HUBBELL
Image of MBF131-GA2 MBF131-GA2 - 13W Bi-Pin Fluorescent 120V 3/4" Pendant
Image of MBF131-GA2 MBF131-GA2 - 13W Bi-Pin Fluorescent 120V 3/4" Pendant

MBF131-GA2 - 13W Bi-Pin Fluorescent 120V 3/4" Pendant

Brand: Killark

Catalog ID: MBF131-GA2

13W Bi-Pin Fluorescent 120V 3/4" Pendant

The MB Series is a compact low bay light fixture using compact fluorescent and HID lamps. The design of the MB Series makes it suitable for harsh and hazardous environments using a cast copper-free aluminum. Its low profile and compact design allow the MB Series to fit in areas where larger fixtures would not fit while still supplying high quality illumination.

Product details

General

Catalog Number

MBF131-GA2

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Lamp Type

Bi Pin

Light Source

Compact Fluorescent

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Mounting Type

Pendant

Optic Type

Glass Globe - Fluted

Series

MB

UPC

783936406015

Dimensions

Hub Size

3/4"

Electrical Ratings

Frequency Rating

60 Hz

Voltage Rating

120 VAC

Wattage

13 W

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Logistics

Carton Quantity

1

Resources and downloads