HUBBELL
MBH500-GGA2 NR - 50W Metal Halide Quadri-Volt 3/4" Pendant with Globe and Guard- Ex nR
Image of MBH500-GGA2 NR MBH500-GGA2 NR - 50W Metal Halide Quadri-Volt 3/4" Pendant with Globe and Guard- Ex nR
Image of MBH500-GGA2 NR MBH500-GGA2 NR - 50W Metal Halide Quadri-Volt 3/4" Pendant with Globe and Guard- Ex nR

MBH500-GGA2 NR - 50W Metal Halide Quadri-Volt 3/4" Pendant with Globe and Guard- Ex nR

Brand: Killark

Catalog ID: MBH500-GGA2 NR

50W Metal Halide Quadri-Volt 3/4" Pendant with Globe and Guard- Ex nR

  • Ballast tank and splice box – corrosion resistant copper-free aluminum alloy
  • Baked powder epoxy/polyester finish, electrostatically applied for complete, uniform corrosion protection
  • All external hardware – stainless steel
  • Guard – copper-free aluminum alloy
  • Normally shipped as components for quick delivery
  • Refractor guard – steel with corrosion resistant finish
  • Reflector – lightweight, corrosion resistant fiberglass reinforced polyester
  • Fluorescent models furnished with lamps.
  • Energy efficient instant on white light (2700K). 10,000 hour lamp life
  • HID lamp holders are E26 medium base

The MB Series is a compact low bay light fixture using compact fluorescent and HID lamps. The design of the MB Series makes it suitable for harsh and hazardous environments using a cast copper-free aluminum. Its low profile and compact design allow the MB Series to fit in areas where larger fixtures would not fit while still supplying high quality illumination.

General

Catalog Number

MBH500-GGA2 NR

Finish Type

Powder Epoxy Paint

Lamp Type

Medium Base

Light Source

  • Metal Halide
  • Metal Halide

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Mounting Type

  • Pendant
  • Pendant

Optic Type

Glass Globe - Fluted

Product Family

Lighting

Series

MB Series

UPC

783936044057

Dimensions

Hub Size

3/4"

Electrical Ratings

Frequency Rating

60 Hz

Voltage Rating

Quad - 120/277/347/480 VAC

Wattage

50 W

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2