HUBBELL
Image of MBH500-GGD4 NR MBH500-GGD4 NR - 50W Metal Halide Quadri-Volt 1-1/4" Stanchion Mount with Globe and Guard- Ex nR
Image of MBH500-GGD4 NR MBH500-GGD4 NR - 50W Metal Halide Quadri-Volt 1-1/4" Stanchion Mount with Globe and Guard- Ex nR

MBH500-GGD4 NR - 50W Metal Halide Quadri-Volt 1-1/4" Stanchion Mount with Globe and Guard- Ex nR

Brand: Killark

Catalog ID: MBH500-GGD4 NR

50W Metal Halide Quadri-Volt 1-1/4" Stanchion Mount with Globe and Guard- Ex nR

The MB Series is a compact low bay light fixture using compact fluorescent and HID lamps. The design of the MB Series makes it suitable for harsh and hazardous environments using a cast copper-free aluminum. Its low profile and compact design allow the MB Series to fit in areas where larger fixtures would not fit while still supplying high quality illumination.

Product details

General

Catalog Number

MBH500-GGD4 NR

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Lamp Type

Medium Base

Light Source

Metal Halide

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Mounting Type

Stanchion 25°

Optic Type

Glass Globe - Fluted

Series

MB

UPC

783936044071

Dimensions

Hub Size

1-1/4"

Electrical Ratings

Frequency Rating

60 Hz

Voltage Rating

Quad - 120/277/347/480 VAC

Wattage

50 W

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Resources and downloads