HUBBELL
Image of MBH700-GGA2 MBH700-GGA2 - 70W Metal Halide Quadri-Volt 3/4" Pendant with Globe and Guard
Image of MBH700-GGA2 MBH700-GGA2 - 70W Metal Halide Quadri-Volt 3/4" Pendant with Globe and Guard

MBH700-GGA2 - 70W Metal Halide Quadri-Volt 3/4" Pendant with Globe and Guard

Brand: Killark

Catalog ID: MBH700-GGA2

70W Metal Halide Quadri-Volt 3/4" Pendant with Globe and Guard

The MB Series is a compact low bay light fixture using compact fluorescent and HID lamps. The design of the MB Series makes it suitable for harsh and hazardous environments using a cast copper-free aluminum. Its low profile and compact design allow the MB Series to fit in areas where larger fixtures would not fit while still supplying high quality illumination.

Product details

General

Catalog Number

MBH700-GGA2

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Lamp Type

Medium Base

Light Source

Metal Halide

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Mounting Type

Pendant

Optic Type

Glass Globe - Fluted

Series

MB

UPC

783936995687

Dimensions

Hub Size

3/4"

Electrical Ratings

Frequency Rating

60 Hz

Voltage Rating

Quad - 120/277/347/480 VAC

Wattage

70 W

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Resources and downloads