HUBBELL
KIL_L_MBL-R5GA2
KIL_L_MBL-R5GA2

MBL1430A2S8 - MBL 120-277V 3/4" NPT Pendant Mount Spin-top Type 5 refractor with Guard

Brand:

Killark

Catalog ID:

MBL1430A2S8

MBL 120-277V 3/4" NPT Pendant Mount Spin-top Type 5 refractor with Guard

The MBL Series is a compact low bay energy efficient LED. The design of the MBL makes it suitable for harsh and hazardous environments using a cast copper-free aluminum. Its low profile and compact design allow the MBL to fit in areas where larger fixtures would not fit while still supplying high quality illumination.

Product details

General

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Light Source

LED

Lumen Range

0-2,000 lm

Lumens

980

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Mounting Type

Pendant

Optic Type

Glass Type V Refractor

Series

MBL

UPC

783936159720

Dimensions

Hub Size

3/4"

Electrical Ratings

Frequency Rating

50/60 Hz

Lumens Per Watt

70

Voltage Rating

120-277 VAC

Wattage

14 W

Certifications And Compliance

Hazardous Rating(s)

  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2