HUBBELL
MBL1430X2R1G - MBL 120-277V 3/4" Ceiling Mount Glass Type 1 Refractor with Guard
Image of MBL1430X2R1G MBL1430X2R1G - MBL 120-277V 3/4" Ceiling Mount Glass Type 1 Refractor with Guard
Discontinued

MBL1430X2R1G - MBL 120-277V 3/4" Ceiling Mount Glass Type 1 Refractor with Guard

Brand: Killark

Catalog ID: MBL1430X2R1G

MBL 120-277V 3/4" Ceiling Mount Glass Type 1 Refractor with Guard

The MBL Series is a compact low bay energy efficient LED. The design of the MBL makes it suitable for harsh and hazardous environments using a cast copper-free aluminum. Its low profile and compact design allow the MBL to fit in areas where larger fixtures would not fit while still supplying high quality illumination.

General

Catalog Number

MBL1430X2R1G

EU RoHS Indicator

Finish Type

Powder Epoxy Paint

Light Source

LED

Lumen Range

0-2,000 lm

Lumens

800

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Mounting Type

Ceiling

Optic Type

Glass Type I Refractor

Series

MBL Series

UPC

783936162522

Dimensions

Hub Size

3/4"

Weight

15.96 lb

Electrical Ratings

Frequency Rating

50/60 Hz

Lumens Per Watt

57.1

Voltage Rating

120-277 VAC

Wattage

14 W

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Hazardous Rating(s)

  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Operational

Lumen Range

0-2,000 lm

Lumens

800