Brand: Killark
Catalog ID: MBL2230A2GLG
The MBL Series is a compact low bay energy efficient LED. The design of the MBL makes it suitable for harsh and hazardous environments using a cast copper-free aluminum. Its low profile and compact design allow the MBL to fit in areas where larger fixtures would not fit while still supplying high quality illumination.
Application
Catalog Number
MBL2230A2GLG
EU RoHS Indicator
Contact Manufacturer
Finish Type
Powder Epoxy Paint
Light Source
LED
Lumen Range
0-2,000 lm
Lumens
1365
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Mounting Type
Pendant
Operating Temperature Celcius Max
55
Operating Temperature Celcius Min
-40 °C
Operating Temperature Range Celcius
-40°C to 55°C
Optic Type
Glass Globe - Fluted
Series
MBL
UPC
783936091969
Hub Size
3/4"
Weight
14.96 lb
Frequency Rating
50/60 Hz
Lumens Per Watt
73.9
Voltage Rating
120-277 VAC
Wattage
22 W
Buy America(n) Qualified
Contact Manufacturer
Hazardous Rating(s)