
Brand: Killark
Catalog ID: MBL5030A2R1G
The MBL Series is a compact low bay energy efficient LED. The design of the MBL makes it suitable for harsh and hazardous environments using a cast copper-free aluminum. Its low profile and compact design allow the MBL to fit in areas where larger fixtures would not fit while still supplying high quality illumination.
Catalog Number
MBL5030A2R1G
EU RoHS Indicator
Contact Manufacturer
Light Source
LED
Lumen Range
5,001-10,000 lm
Lumens
6139
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Mounting Type
Pendant
Optic Type
Glass Type I Refractor
UPC
783936160825
Hub Size
3/4"
Weight
20.96 lb
Frequency Rating
50/60 Hz
Lumens Per Watt
122.8
Voltage Rating
120-277 VAC
Wattage
50 W
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
Lumen Range
5,001-10,000 lm
Lumens
6139