Brand: Killark
Catalog ID: MBL701
The MB Series is a compact low bay light fixture using compact fluorescent and HID lamps. The design of the MB Series makes it suitable for harsh and hazardous environments using a cast copper-free aluminum. Its low profile and compact design allow the MB Series to fit in areas where larger fixtures would not fit while still supplying high quality illumination.
Application
CERTILITE MB fixtures are designed for installations where moisture, dirt, dust, corrosion, and vibration may be present or NEMA 3 and 4X areas where wind, water, snow, or high ambients can be expected. They can be used in locations made hazardous by the presence of flammable vapors or gases or combustible dusts as defined by the NEC. Typical applications include manufacturing plants, and certain chemical and petrochemical processing facilities, sewage treatment plants, off-shore and dockside installations, garages, and storage facilities.
Catalog Number
MBL701
Color
Tan
EU RoHS Indicator
Contact Manufacturer
Finish Type
Powder Epoxy Paint
Lamp Type
Medium Base
Light Source
High Pressure Sodium
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Mounting Type
Luminaire Only
Optic Type
Luminaire Only
Series
MB
Type
Aluminum High Pressure Sodium Fixture
UPC
783936995069
Dimensions
8.5 in x 8.5 in x 5.25 in
Gross Weight with Packaging
5.5
Height
5.25 in
Length
8.5 in
Width
8.5 in
Contact Rating
60A INRUSH @ 120 VAC; 30A INRUSH @ 240 VAC; 15A INRUSH @ 480 VAC; 12A INRUSH @ 600 VAC; 6A BREAKING @ 120 VAC; 3A BREAKING @ 240 VAC; 1.5A BREAKING @ 480 VAC; 1.2A BREAKING @ 600 VAC; 10A CARRYING @ 120 VAC; 10A CARRYING @ 240 VAC; 10A CARRYING @ 480 VAC;
Frequency Rating
60 Hz
Voltage Rating
120 VAC
Wattage
70 W
Buy America(n) Qualified
Contact Manufacturer
Hazardous Rating(s)