HUBBELL
Image of NV2FG32AHG NV2FG32AHG - 32W 120-277V Fluorescent Pendant with Tempered Globe and Guard
Image of NV2FG32AHG NV2FG32AHG - 32W 120-277V Fluorescent Pendant with Tempered Globe and Guard

NV2FG32AHG - 32W 120-277V Fluorescent Pendant with Tempered Globe and Guard

Brand: Killark

Catalog ID: NV2FG32AHG

32W 120-277V Fluorescent Pendant with Tempered Globe and Guard

The NV2 Series Non-Metallic utility light is designed for uses with Incandescent or Quad-Pin Compact Fluorescent lamps. The fixtures are molded from a glass-filled thermoset polyester for high strength housing suitable for hazardous locations.

Product details

General

Catalog Number

NV2FG32AHG

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Lamp Type

Bi Pin

Light Source

Compact Fluorescent

Material

Polyester, Fiberglass Reinforced

Mounting Type

Pendant

Optic Type

Glass Globe - Clear

Series

NV

UPC

783936050812

Dimensions

Hub Size

3/4"

Electrical Ratings

Frequency Rating

50/60 Hz

Voltage Rating

120-277 VAC

Wattage

32 W

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA
  • Class II, Division 2, Groups F, G
  • Class III, Divisions 1 & 2