HUBBELL
Image of NVL230X8G NVL230X8G - NVL Series Non-Metallic Corrosion Resistant Hazardous Location LED Fixture, M20 Ceiling Mount With Guard

NVL230X8G - NVL Series Non-Metallic Corrosion Resistant Hazardous Location LED Fixture, M20 Ceiling Mount With Guard

$371.57 USD

Brand: Killark

Catalog ID: NVL230X8G

NVL Series Non-Metallic Corrosion Resistant Hazardous Location LED Fixture, M20 Ceiling Mount With Guard

  • Energy and labor-saving LED
  • High Ef?cacy (lumens per watt)
  • Compact Size
  • Type 3, 4, & 4X Rated
  • IP66 Marine Rated
  • ABS Approved
  • Resists corrosive effects of most chemicals, hydrocarbons and solvents

NVL Series - Approx. 2000 Lm - Universal Voltage - Ceiling Mount - M20 entry - WithGuard. Designed specifically for corrosive & wet NEMA 4X and hazardous environments. NVL Series non-metallic light fixtures combine an outstanding balance of strength, stiffness, toughness and electrical properties. Corrosive resistant body molded from 30% glass-filled thermoset polyester. Diffuse polycarbonate globe that softens the light while providing impact protection. Accessories include polycarbonate dome reflectors and wall extension.