HUBBELL
Image of NVPIG40 NVPIG40 - 40W Incandescent - Body Only

NVPIG40 - 40W Incandescent - Body Only

Brand: Killark

Catalog ID: NVPIG40

40W Incandescent - Body Only

  • Combine an outstanding balance of strength, stiffness, toughness and electrical properties
  • Polycarbonate lens
  • Energy and labor saving fluorescent or incandescent models
  • Molded from 30% glass-filled thermoset polyester for high strength
  • Resists corrosive effects of most chemicals, hydrocarbons and solvents
  • Designed for indoor and outdoor globe down applications
  • All assemblies are unit packed with required components (not assembled)
  • Fluorescent unit pack models (only) include the lamp
  • Fluorescent models use world voltage ballasts for 120VAC through 277VAC 50/60Hz applications
  • For M20 ceiling units change “X” in part # to “M”. For wall units change “B” to “W”. M20 Pendant not available

The NVP Series is a complete Non-Metallic and Non-Glass utility light is designed for uses with Incandescent or Quad-Pin Compact Fluorescent lamps. The fixtures are wet location rated and have construction suitable for hazardous locations. The fixtures are molded from a glass-filled thermoset polyester for high strength housing suitable for hazardous locations.

General

Catalog Number

NVPIG40

EU RoHS Indicator

Contact Manufacturer

Finish Type

Lamp Type

Medium Base

Light Source

Incandescent

Material

Polyester, Fiberglass Reinforced

Mounting Type

Luminaire Only

Optic Type

Luminaire Only

UPC

783936108469

Electrical Ratings

Frequency Rating

50/60 Hz

Voltage Rating

120-277 VAC

Wattage

40 W

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

Class II, Division 2, Groups F, G