
Brand: Killark
Catalog ID: NVPSD12
White polycarbonate reflector secured by guard.
Application
For use with NV2 Series lighting.
Catalog Number
NVPSD12
Color
White
EU RoHS Indicator
Contact Manufacturer
Finish Type
Material
Polycarbonate
Type
Reflector
UPC
783936009704
Dimensions
12 in x 12 in x 11 in
Gross Weight with Packaging
1.5
Height
11 in
Length
12 in
Width
12 in
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Contact Manufacturer