HUBBELL
Image of VFBGG-220 VFBGG-220 - 200W V Series Incandescent 3/4" Wall Mount to 4" Outlet Box with Guard

VFBGG-220 - 200W V Series Incandescent 3/4" Wall Mount to 4" Outlet Box with Guard

Brand: Killark

Catalog ID: VFBGG-220

200W V Series Incandescent 3/4" Wall Mount to 4" Outlet Box with Guard

  • Electrostatically applied epoxy/polyester finish
  • Modular design
  • Hubs are threaded for attachment to conduit
  • Set screws in pendant fixture
  • Copper-free aluminum (less than .004%)

The V Series Utility Incandecent enclosed and gasketed wet locaion fixture. The housing has a electrosatically applied epoxy poweder coat paint for corosion resistance.

General

Catalog Number

VFBGG-220

EU RoHS Indicator

Contact Manufacturer

Finish Type

Lamp Type

Medium Base

Light Source

Incandescent

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Mounting Type

Ceiling

Optic Type

Glass Globe - Clear

Series

V Series

UPC

783936720227

Dimensions

Hub Size

3/4"

Electrical Ratings

Frequency Rating

50/60 Hz

Voltage Rating

120-277 VAC

Wattage

300 W

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Contact Manufacturer