text.skipToContent text.skipToNavigation

VM1L4030D5R1G

by Killark 

Catalog ID: VM1L4030D5R1G

VM1L Series LED Low Bay, Hazardous Rated 40 Watt, 120-277 VAC 5000K, 5490 Lumens, 25° Stanchion Mount, Type I Glass Refractor, and Guard

  • Supplemental 20KA/10KV Surge Protection is standard for 120-277 VAC models & 10KA/10KV Surge Protection is standard for 347-480 VACmodels.
  • Reduced profile with Traditional Industrial Appearance and Suitability
  • Wide variety of optics including globes, globes with reflectors, all-glass refractors, and spin-top refractors
  • Swing-Barrel Nut patented tank mounting system
  • Optional Mounting arrangements including Pendant, Wall, Ceiling, Stanchion and others
  • VM1L LED Housings can be retrofitted to existing VM splice boxes to upgrade from HID sources
  • Energy Savings – less than 55 Watts of Power
  • Long Life – 50,000 - 55,000 maintenance free hours to 70% initial lumens
  • Crisp White Light for Excellent Color Rendering – Chromaticity 5000°K (CCT) 70 CRI
  • Ambient suitability -40°C to 55°C
  • Instant on – including after power interruption
  • “World Voltage” 120-277VAC 50/60Hz
  • Solder-LESS LED Board Connections – Vibration Resistant
  • Dual Driver Option (DDR) – For additional energy savings, half of the fixture can be turned off
  • Solder-LESS LED Board Connections – Vibration Resistant
  • LM80-08 Measurement of lumen maintenance for LED light sources
  • LM79-08 Certified “Absolute” Photometry, including Chromaticity Color for Solid State Lighting
  • L70 Values - Industry Nomenclature for Hours of use to 70% of Initial Lumens (TM-21+ Cal.)

The VM1L Series is a low profile low bay energy efficient LED. The design of the VM1L makes it suitable for harsh and hazardous environments using a cast copper-free aluminum housing and mount. Its low profile design allows it to fit in areas where there low ceiling heights will not allow for a larger fixture while still supplying high quality illumination.

Product Details

General

Application CERTILITE® V VM1L LED fixtures are designed for installations where moisture, dirt, dust, corrosion and vibration may be present, or NEMA 3 and 4X areas where wind, water, snow or high ambients can be expected. They can be used in locations made hazardous by the presence of flammable vapors or gases or combustible dusts as defined by the NEC, Typical applications include manufacturing plants, and certain chemical and petrochemical processing facilities, sewage treatment plants, off-shore and dockside installations, garages and storage facilities
Finish Type Powder Epoxy Paint
Light Source LED
Lumen Range 5,001-10,000 lm
Lumens 5267
Material Aluminum, Copper Free (less than 4/10 of 1%)
Mounting Type Stanchion 25°
Optic Type Glass Type I Refractor
Series VM1L
UPC 783936104010

Dimensions

Hub Size 1-1/2"

Electrical Ratings

Current Rating 30 A
Frequency Rating 50/60 Hz
Lumens Per Watt 131.7
Voltage Rating 120-277 VAC
Wattage 40 W

Certifications and Compliance

Hazardous Rating(s)
  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2