
Brand: Killark
Catalog ID: VM4LC630D5P5
The VM2L/VM4L Series is a low bay and high bay fixture using energy efficient LED's. The design of the VM2LB & VM4LB with the bulb style heat sink creates a light distribution similar to a HID lamp. The design of the VM2LC & VM4LC with the concave style heat sink creates a light distribution with no up light. This fixture is made with a cast copper-free aluminum housing and mount that is suitable for harsh and hazardous environments. With the design of this fixtures internal heat sink keeps a clean look on the outside of the fixture creating a LED fixture that does not contain external heat fins.
Catalog Number
VM4LC630D5P5
EU RoHS Indicator
Contact Manufacturer
Light Source
LED
Lumen Range
2,001-5,000 lm
Lumens
4880
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Mounting Type
Stanchion 25°
Optic Type
Polycarbonate Type V Refractor
UPC
783936164519
Hub Size
1-1/2"
Frequency Rating
50/60 Hz
Lumens Per Watt
122
Voltage Rating
120-277 VAC
Wattage
40 W
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
IP Rating
IP66
Lumen Range
2,001-5,000 lm
Lumens
4880