Brand: Killark
Catalog ID: VML1X730S4G
Application
Catalog Number
VML1X730S4G
Color Temperature
5000 K
Finish Type
Powder Epoxy Paint
Light Source
LED
Lumen Range
5,000 - 9,000 lm
Lumens
7000
Mounting Type
Straight Stanchion
Optic Type
Glass Globe
Series
VML-X
Hub Size
1-1/4"
Current / Amperage Rating
0.46-0.20 A
Frequency Rating
50-60 Hz
Voltage Rating
120-277 VAC
Wattage
55 W
Hazardous Rating(s)