Brand: Killark
Catalog ID: VOB-100
The V Series Utility Incandecent enclosed and gasketed wet locaion fixture. The housing has a electrosatically applied epoxy poweder coat paint for corosion resistance.
Catalog Number
VOB-100
EU RoHS Indicator
Contact Manufacturer
Finish Type
Powder Epoxy Paint
Lamp Type
Medium Base
Light Source
Incandescent
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Mounting Type
Ceiling
Optic Type
Glass Globe - Clear
Series
V Series
UPC
783936790107
Hub Size
1/2"
Frequency Rating
50/60 Hz
Voltage Rating
120-277 VAC
Wattage
150 W
Buy America(n) Qualified
Contact Manufacturer