HUBBELL
VQ1F3219 - VQ1F Series - Aluminum 32 Watt Compact Fluorescent Light Fixture (Lamp Included) - 120VDC - Optic Thread Size 5-1/2 Inch
Image of VQ1F3219 VQ1F3219 - VQ1F Series - Aluminum 32 Watt Compact Fluorescent Light Fixture (Lamp Included) - 120VDC - Optic Thread Size 5-1/2 Inch

VQ1F3219 - VQ1F Series - Aluminum 32 Watt Compact Fluorescent Light Fixture (Lamp Included) - 120VDC - Optic Thread Size 5-1/2 Inch

Brand: Killark

Catalog ID: VQ1F3219

VQ1F Series - Aluminum 32 Watt Compact Fluorescent Light Fixture (Lamp Included) - 120VDC - Optic Thread Size 5-1/2 Inch

  • World Voltage Ballast 120 through 277 VAC 50/60Hz
  • Six mounting splice box types: Pendant, Ceiling, Wall bracket, Cone Top, 25° Angle Stanchion, Straight Stanchion – in a variety of entry sizes, including M20 for the VMX ceiling style.
  • Elevated ambients to 55°C 13W – 64W
  • Two lamp models have 2 ballasts for separate switching or system redundancy
  • Normally shipped as components for fast delivery, or may be ordered factory assembled.
  • Options for Fuses and Quick Disconnect
  • Tank assemblies include quad-pin lamp

The VQ1F Series is a low profile low bay energy efficient Compact Fluorescent. The design of the VQ1F makes it suitable for harsh and hazardous environments using a cast copper-free aluminum housing and mount. Its low profile design allows it to fit in areas where there low ceiling heights will not allow for a larger fixture while still supplying high quality illumination.

General

Catalog Number

VQ1F3219

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Lamp Type

Quad Pin

Light Source

Compact Fluorescent

Lumen Range

2,001-5,000 lm

Lumens

2400

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Mounting Type

Luminaire Only

Optic Type

Luminaire Only

Series

VQ1F Series

UPC

783936095356

Electrical Ratings

Lumens Per Watt

75

Voltage Rating

120 VDC

Wattage

32 W

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Operational

Lumen Range

2,001-5,000 lm

Lumens

2400

Logistics

Carton Quantity

1