MY LISTS
HUBBELL
Image of VQ2F5219 VQ2F5219 - VQ2F Series - Aluminum 52 Watt Compact Fluorescent Light Fixture (Two 26W Lamps Included) - 120VDC - Optic Thread Size 7-3/4Inch

VQ2F5219 - VQ2F Series - Aluminum 52 Watt Compact Fluorescent Light Fixture (Two 26W Lamps Included) - 120VDC - Optic Thread Size 7-3/4Inch

Brand: Killark

Catalog ID: VQ2F5219

VQ2F Series - Aluminum 52 Watt Compact Fluorescent Light Fixture (Two 26W Lamps Included) - 120VDC - Optic Thread Size 7-3/4Inch

  • World Voltage Ballast 120 through 277 VAC 50/60Hz
  • Six mounting splice box types: Pendant, Ceiling, Wall bracket, Cone Top, 25° Angle Stanchion, Straight Stanchion – in a variety of entry sizes, including M20 for the VMX ceiling style.
  • Elevated ambients to 55°C 13W – 64W
  • Two lamp models have 2 ballasts for separate switching or system redundancy
  • Normally shipped as components for fast delivery, or may be ordered factory assembled.
  • Options for Fuses and Quick Disconnect
  • Tank assemblies include quad-pin lamp

The VQ1F Series is a low profile low bay energy efficient Compact Fluorescent. The design of the VQ1F makes it suitable for harsh and hazardous environments using a cast copper-free aluminum housing and mount. Its low profile design allows it to fit in areas where there low ceiling heights will not allow for a larger fixture while still supplying high quality illumination.

General

Catalog Number

VQ2F5219

EU RoHS Indicator

Contact Manufacturer

Finish Type

Lamp Type

Quad Pin

Light Source

Compact Fluorescent

Lumen Range

2,001-5,000 lm

Lumens

3600

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Mounting Type

Luminaire Only

Optic Type

Luminaire Only

Series

VQ2F

UPC

783936095370

Electrical Ratings

Lumens Per Watt

69.2

Voltage Rating

120 VDC

Wattage

52 W

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Operational

Lumen Range

2,001-5,000 lm

Lumens

3600

Logistics

Carton Quantity

1