

Brand: Killark
Catalog ID: VTGG
Fixture body to splice box gasket.
Application
For use with V Series lighting.
Catalog Number
VTGG
Color
Gray
EU RoHS Indicator
Number of Lamps
0
Product Family
Lighting
Type
Rubber Gasket
UPC
783936820026
Dimensions
6.88 in x 3.75 in x 5.5 in
Gross Weight with Packaging
0.01
Height
5.5 in
Length
6.88 in
Width
3.75 in
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Number of Lamps
0
Carton Quantity
50