HUBBELL
Image of VTR-1 VTR-1 - VTR-1 9W 120 VAC 60 Hz 5000K CCT 70 CRI
Image of VTR-1 VTR-1 - VTR-1 9W 120 VAC 60 Hz 5000K CCT 70 CRI
Image of VTR-1 VTR-1 - VTR-1 9W 120 VAC 60 Hz 5000K CCT 70 CRI
VTR Installation
VTR Installed

VTR-1 - VTR-1 9W 120 VAC 60 Hz 5000K CCT 70 CRI

$193.09 USD

Brand: Killark

Catalog ID: VTR-1

VTR-1 9W 120 VAC 60 Hz 5000K CCT 70 CRI

Product details

General

Catalog Number

VTR-1

Color Temperature

5000 K

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Light Source

LED

Lumen Range

0-2,000 lm

Lumens

1085

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Operating Temperature Range Celcius

-40°C to +55°C

Optic Type

Polycarbonate Lens

Series

VTR

UPC

783936176581

Electrical Ratings

Lumens Per Watt

121

Voltage Rating

120 VAC

Wattage

9 W

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Carton Quantity

10