HUBBELL
Image of VRG-100 VRG-100 - VSL Glass Globe, Ruby - for Incandescent 150W Max

VRG-100 - VSL Glass Globe, Ruby - for Incandescent 150W Max

Brand: Killark

Catalog ID: VRG-100

VSL Glass Globe, Ruby - for Incandescent 150W Max

  • Electrostatically applied epoxy/polyester finish
  • Modular design
  • Hubs are threaded for attachment to conduit
  • Set screws in pendant fixture
  • Copper-free aluminum (less than .004%)

The V Series Utility Incandecent enclosed and gasketed wet locaion fixture. The housing has a electrosatically applied epoxy poweder coat paint for corosion resistance.

General

Catalog Number

VRG-100

Color

Red

EU RoHS Indicator

Contact Manufacturer

Material

Glass

Optic Type

Globe Only

Series

  • V Series
  • VSL

UPC

783936810065

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

10