HUBBELL
KIL_L_EZTB
KIL_L_EZTB

EZTB - EM/EB/EQ/EZ Series - Female Replacement Connection Block

Brand:

Killark

Catalog ID:

EZTB

EM/EB/EQ/EZ Series - Female Replacement Connection Block

Female connection block for E Series lighting.

Product details

General

Application

For use with E Series lighting.

Catalog Number

EZTB

Color

Black

EU RoHS Indicator

Contact Manufacturer

Series

EZ

Type

Terminal Block

UPC

783936142524

Dimensions

Dimensions

5.5 in x 5 in x 3 in

Gross Weight with Packaging

0.29

Height

3 in

Length

5.5 in

Width

5 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Resources and downloads