text.skipToContent text.skipToNavigation

LZCB

by Killark 

Catalog ID: LZCB

LZ Series - Stainless Steel Ceiling Bracket Set

Ceiling bracket set for LZ2N/LZ2S Series.

Product Details

General

Application For use with LZ2N/LZ2S Series lighting.
Color Silver
Material Stainless Steel
Type Stainless Steel Ceiling Bracket Set
UPC 783936395425

Dimensions

Dimensions 11 in x 2.19 in x 2.19 in
Gross Weight with Packaging 0.7
Height 2.19 in
Length 11 in
Width 2.19 in

Resources/Downloads