
Brand: Killark
Catalog ID: MBA-2
3/4" pendant mounting bracket for MB Series.
Application
For use with MB Series lighting.
Catalog Number
MBA-2
Color
Tan
EU RoHS Indicator
Contact Manufacturer
Finish Type
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Mounting Type
Pendant
Type
Aluminum Pendant Mounting Bracket
UPC
783936992365
Dimensions
9.125 in x 8.75 in x 2.25 in
Gross Weight with Packaging
1.46
Height
2.25 in
Hub Size
3/4"
Length
9.125 in
Width
8.75 in
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Contact Manufacturer