KIL_L_NV2_Wall_Elbow_Box
KIL_L_NV2_Wall_Elbow_Box

NV2BG - NV2 Series Wall Mount Splice Box Gray

Brand:

Killark

Catalog ID:

NV2BG

NV2 Series Wall Mount Splice Box Gray

Use with NV2XG or NV2MG for wall mount.

Product details

General

Application
For use with NV2 Series lighting.
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Finish Type
Natural
Fixture Type
Signal luminaire
Material
Polyester, Fiberglass Reinforced
Mounting Type
Wall Bracket
Series
NV
Type
Non-Metallic Wall Mount Splice Box
UPC
783639009575

Dimensions

Dimensions
6 in x 5 in x 5 in
Gross Weight with Packaging
0.55
Height
5 in
Hub Size
1"
Length
6 in
Width
5 in

Logistics

Carton Quantity
1