HUBBELL
KIL_L_NV2_Blank_Cover_Clear
KIL_L_NV2_Blank_Cover_Clear

NV2CC - NV2 Series - Clear Non-Metallic Blank Cover For NV2XG Ceiling Boxes -Includes Extra Gasket

Brand:

Killark

Catalog ID:

NV2CC

NV2 Series - Clear Non-Metallic Blank Cover For NV2XG Ceiling Boxes -Includes Extra Gasket

Clear blank cover for NV2XG ceiling boxes.

Product details

General

Application

For use with NV2 Series lighting.

Catalog Number

NV2CC

Color

Clear

EU RoHS Indicator

Contact Manufacturer

Material

Polyester, Fiberglass Reinforced

Series

NV

Type

Blank Cover

UPC

783936009681

Dimensions

Gross Weight with Packaging

0.25

Certifications And Compliance

Buy American Compliant

Contact Manufacturer