
Brand: Killark
Catalog ID: VB-2
Wall mount to VJ or VB boxes.
Application
For use with V Series lighting.
Catalog Number
VB-2
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Finish Type
Powder Epoxy Paint
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Mounting Type
Wall Bracket
Number of Lamps
0
Series
V Series
Type
Aluminum Wall Mounting Bracket
UPC
783936690025
Dimensions
6.75 in x 5.375 in x 4.875 in
Gross Weight with Packaging
1.05
Height
4.875 in
Hub Size
3/4"
Length
6.75 in
Width
5.375 in
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Contact Manufacturer
Number of Lamps
0