KIL_F_VLJSX-2_Angled
* Representative image
KIL_F_VLJSX-2_Angled

VLJSX-1M - 1/2" X Type, Iron Shallow Round Outlet Box

Brand:

Killark

Catalog ID:

VLJSX-1M

1/2" X Type, Iron Shallow Round Outlet Box

VJ series outlet boxes are for standard and hazardous locations. Its round shape is available in three depths, for use as splice boxes and for hanging pendant fixtures. Optional thread hub or blank covers are available.

Product details

General

EU RoHS Indicator
Contact Manufacturer
Finish Type
Powder Epoxy Paint
Hub Pattern
X
Material
Iron
Series
VJ
Type
Outlet Box
UPC
783936077079

Dimensions

Hub Size
1/2"

Certifications And Compliance

CSA File Number
LR11852
UL File Number
E30107 & E3397

Logistics

Carton Quantity
20

Resources and downloads