Brand: Killark
Catalog ID: LAL6030D
LAL Series Linear LED fixtures are made of a copper-free aluminum body and use energy efficient LED's that are suitable for use in harsh and hazardous environments. The LAL Series hold Quad Certification for installation all over the world having NEC, CEC, IECeX, and ATEX certifications.
Application
Linear LED Luminaires are designed for installations where moisture, dirt, dust, corrosion and vibration may be present, and NEMA 3, 4X, IP66 areas where wind, water, snow or high ambients can be expected. They can be used in locations made hazardous by the presence of flammable vapors or gases or combustible dusts as defined by the NEC/CEC/IEC.
Catalog Number
LAL6030D
EU RoHS Indicator
Contact Manufacturer
Finish Type
Light Source
LED
Lumen Range
5,001-10,000 lm
Lumens
7064
Material
Aluminum
Mounting Type
Pendant or Surface
Operating Temperature Celcius Max
55
Operating Temperature Celcius Min
-40 °C
Operating Temperature Range Celcius
-40°C to 55°C
Optic Type
Polycarbonate Lens - Diffused
UPC
783936123493
Hub Size
3/4"
Weight
18.9 lb
Frequency Rating
50/60 Hz
Lumens Per Watt
21.7
Voltage Rating
120-277 VAC
Wattage
60 W
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
IP Rating
IP66
Lumen Range
5,001-10,000 lm
Lumens
7064
Operating Temperature Celcius Max
55
Operating Temperature Celcius Min
-40 °C
Operating Temperature Range Celcius
-40°C to 55°C