HUBBELL
Image of LALFP830L3D LALFP830L3D - 8k Lumen Food Processing Light - 120-277VAC - 3FT - Class I Div. 2- Zone 2 Rated

LALFP830L3D - 8k Lumen Food Processing Light - 120-277VAC - 3FT - Class I Div. 2- Zone 2 Rated

Brand: Killark

Catalog ID: LALFP830L3D

8k Lumen Food Processing Light - 120-277VAC - 3FT - Class I Div. 2- Zone 2 Rated

LALFP Series Linear LED fixtures are made of a copper-free aluminum body and use energy efficient LED's that are suitable for use in harsh and hazardous environments. The LALFP Series Linear LED fixtures are designed for food processing installations where moisture, corrosion, and vibration may be present.

General

Catalog Number

LALFP830L3D

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Light Source

LED

Lumen Range

5,001-10,000 lm

Lumens

7064

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Mounting Type

  • Pendant
  • Surface

Optic Type

Polycarbonate Lens - Diffused

Series

LALFP Series

UPC

783936153056

Electrical Ratings

Frequency Rating

50/60 Hz

Lumens Per Watt

117.7

Voltage Rating

120-277 VAC

Wattage

60 W

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

IP Rating

  • IP66
  • IP67

Operational

Lumen Range

5,001-10,000 lm

Lumens

7064