Brand: Killark
Catalog ID: LALFP830L4D
LALFP Series Linear LED fixtures are made of a copper-free aluminum body and use energy efficient LED's that are suitable for use in harsh and hazardous environments. The LALFP Series Linear LED fixtures are designed for food processing installations where moisture, corrosion, and vibration may be present.
Catalog Number
LALFP830L4D
EU RoHS Indicator
Contact Manufacturer
Finish Type
Natural
Light Source
LED
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Mounting Type
Optic Type
Polycarbonate Lens - Diffused
Series
LALFP
UPC
783936153063
Frequency Rating
50/60 Hz
Voltage Rating
120-277 VAC
Buy America(n) Qualified
Contact Manufacturer
Hazardous Rating(s)
IP Rating