HUBBELL
Image of LZ2SL12030 LZ2SL12030 - LZ2SL Series LED Linear, Hazardous Rated Watt, 120-277 VAC 5000K, 16010 Lumens
Image of LZ2SL12030 LZ2SL12030 - LZ2SL Series LED Linear, Hazardous Rated Watt, 120-277 VAC 5000K, 16010 Lumens

LZ2SL12030 - LZ2SL Series LED Linear, Hazardous Rated Watt, 120-277 VAC 5000K, 16010 Lumens

Brand: Killark

Catalog ID: LZ2SL12030

LZ2SL Series Linear LED fixtures are made of a 316 Stainless Steel body with an impact resistant polycarbonate lens and use energy efficient LED's that are suitable for use in harsh and hazardous environments.

LZ2SL Series Linear LED fixtures are made of a 316 Stainless Steel body with an impact resistant polycarbonate lens and use energy efficient LED's that are suitable for use in harsh and hazardous environments.

Product details

General

Application

  • Linear LED luminaires are designed for installations where moisture, dirt, dust, corrosion and vibration may be present, and NEMA 3, 4X IP66 areas where wind, water, snow or high ambients can be expected. They can be used in locations made hazardous by the presence of flammable vapors or gases or combustible dusts as defined by the NEC/CEC. Typical applications include manufacturing plants, and certain chemical and petrochemical processing facilities, sewage treatment plants, off-shore and dockside installations, garages, storage facilities, tunnels, and grain/food facilities.

Catalog Number

LZ2SL12030

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Light Source

LED

Lumen Range

15,001-25,000 lm

Lumens

16010

Material

Stainless Steel

Mounting Type

  • Pendant
  • Surface

Optic Type

Polycarbonate Lens - Clear

Reflector Type

Aluminim Reflector Plate

Series

LZ2SL

Type

Stainless Steel Linear LED Fixture

UPC

783936122250

Dimensions

Dimensions

4.5 in x 1 in x 6.5 in

Gross Weight with Packaging

24

Height

6.5 in

Length

4.5 in

Weight

25 lb

Width

1 in

Electrical Ratings

Frequency Rating

50/60 Hz

Lumens Per Watt

133.4

Voltage Rating

120-277 VAC

Wattage

120 W

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

IP Rating

IP66

Resources and downloads