HUBBELL
ESXR1274X2G CEN - Class I 12-74V Red Strobe, 3/4" Ceiling Mount, ATEX Rated
Image of ESXR1274X2G CEN ESXR1274X2G CEN - Class I 12-74V Red Strobe, 3/4" Ceiling Mount, ATEX Rated
Image of ESXR1274X2G CEN ESXR1274X2G CEN - Class I 12-74V Red Strobe, 3/4" Ceiling Mount, ATEX Rated

ESXR1274X2G CEN - Class I 12-74V Red Strobe, 3/4" Ceiling Mount, ATEX Rated

Brand: Killark

Catalog ID: ESXR1274X2G CEN

Class I 12-74V Red Strobe, 3/4" Ceiling Mount, ATEX Rated

  • Electronic component temperature range –40?C to +55?C
  • NEC temperature code, T6 (<85°C)
  • Flash rate–85 flashes per minute
  • Xenon type lamp
  • Voltage and amperage: 12-74 VDC: Draws 1.25A avg. @ 12 VDC tapering to 0.2A avg. @ 74 VDC, .75A avg. @ 24 VDC
  • 120 VAC (50/60 HZ): Draws 0.30A avg.
  • 240 VAC (50/60 HZ): Draws 0.17A avg.
  • Power supply output: 13 watts standard 11 watts for 12-74 VDC

The ESX Series Explosion Proof Xenon Strobe is designed for warning and signaling applications. This fixture is made with a cast copper-free aluminum housing and are powder epoxy powder coat painted for extra corrosion resistance, making them suitable for harsh and hazardous environments.

General

Catalog Number

ESXR1274X2G CEN

Finish Type

Powder Epoxy Paint

Lamp Type

Flashing

Light Source

  • Xenon
  • Xenon

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Mounting Type

  • Ceiling
  • Ceiling

Optic Type

Glass Globe - Red

Product Family

Lighting

Series

ESX Series

UPC

783936028613

Dimensions

Hub Size

3/4"

Electrical Ratings

Frequency Rating

50/60 Hz

Voltage Rating

12-74 VDC

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Carton Quantity

1