HUBBELL
NVSLCFG25GXG - NV2 Series, Gray Non-Metallic Cmpct Flashing LED Lt Fixt (w/ LED), 3/4" Ceiling Mount w/ Green Strobelight & Guard, 120-240VAC, 50/60Hz
Image of NVSLCFG25GXG NVSLCFG25GXG - NV2 Series, Gray Non-Metallic Cmpct Flashing LED Lt Fixt (w/ LED), 3/4" Ceiling Mount w/ Green Strobelight & Guard, 120-240VAC, 50/60Hz
Image of NVSLCFG25GXG NVSLCFG25GXG - NV2 Series, Gray Non-Metallic Cmpct Flashing LED Lt Fixt (w/ LED), 3/4" Ceiling Mount w/ Green Strobelight & Guard, 120-240VAC, 50/60Hz

NVSLCFG25GXG - NV2 Series, Gray Non-Metallic Cmpct Flashing LED Lt Fixt (w/ LED), 3/4" Ceiling Mount w/ Green Strobelight & Guard, 120-240VAC, 50/60Hz

Brand: Killark

Catalog ID: NVSLCFG25GXG

NV2 Series - Gray Non-Metallic Corrosion Resistant Compact Flashing LED Light Fixture (LED Included) - 3/4 Inch Ceiling Mount With Green Strobelight And Guard - 120-240VAC At 50/60Hz

  • NVSL Series LED with very compact profile and 50,000 hours expected life steady - on or flashing.
  • NVSZ Series Xenon with 10,000 hours expected life flashing only.
  • LED utilizes inverted cone design to provide full 360 degree coverage for more light projection.
  • LED and Xenon available in five colors colors - red, green, amber, blue and clear.
  • Flash rate for LED is 7 micro flashes approximately every second for increased visual perception.
  • Xenon flash rate 60 to 80 per minute
  • Can be mounted in any orientation including lens in the UP or SIDE positions.
  • Materials: High strength 30% glass-filled thermoset polyester body with Lexan® lens. Resists corrosive effects of most chemicals, hydrocarbons and solvents
  • Designed for indoor and outdoor applications

NVSL Series flashing LED with very compact profile and 50,000 hours expected life. LED utilizes inverted cone design to provide full 360 degree coverage for more light projection. Flash rate for LED is 7 micro flashes approximately every second for increa

General

Catalog Number

NVSLCFG25GXG

Color

Gray

Finish Type

Powder Epoxy Paint

Lamp Type

Steady

Light Source

  • LED
  • LED

Material

Polyester, Fiberglass Reinforced

Mounting Type

  • Ceiling
  • Ceiling

Optic Type

Polycarbonate Globe - Green

Product Family

Lighting

Series

NV Series

Type

Non-Metallic Corrosion Resistant Flashing Led Signal

UPC

783936070537

Dimensions

Dimensions

5.5 in x 17.5 in x 5.5 in

Gross Weight with Packaging

2.1

Height

5.5 in

Hub Size

3/4"

Length

5.5 in

Width

17.5 in

Electrical Ratings

Frequency Rating

50/60 Hz

Voltage Rating

120-240 VAC

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA
  • Class II, Division 2, Groups F, G
  • Class III, Divisions 1 & 2

IP Rating

IP66