MY LISTS
HUBBELL
Image of NVSLCFG26AAG NVSLCFG26AAG - NV2 Series, Gray Non-Metallic Compact Flashing LED Light Fixt (LED Included), 3/4" Pendant Mount w/ Amber Strobelight & Guard, 12-80VDC

NVSLCFG26AAG - NV2 Series, Gray Non-Metallic Compact Flashing LED Light Fixt (LED Included), 3/4" Pendant Mount w/ Amber Strobelight & Guard, 12-80VDC

Brand: Killark

Catalog ID: NVSLCFG26AAG

NV2 Series - Gray Non-Metallic Corrosion Resistant Compact Flashing LED Light Fixture (LED Included) - 3/4 Inch Pendant Mount With Amber Strobelight And Guard - 12-80VDC

  • NVSL Series LED with very compact profile and 50,000 hours expected life steady - on or flashing.
  • NVSZ Series Xenon with 10,000 hours expected life flashing only.
  • LED utilizes inverted cone design to provide full 360 degree coverage for more light projection.
  • LED and Xenon available in five colors colors - red, green, amber, blue and clear.
  • Flash rate for LED is 7 micro flashes approximately every second for increased visual perception.
  • Xenon flash rate 60 to 80 per minute
  • Can be mounted in any orientation including lens in the UP or SIDE positions.
  • Materials: High strength 30% glass-filled thermoset polyester body with Lexan® lens. Resists corrosive effects of most chemicals, hydrocarbons and solvents
  • Designed for indoor and outdoor applications

The NVSL Series LED Strobe is designed for warning and signaling applications. This fixture is made with a high strength thermoset polyester housing with polycarbonate lens for maximum corrosion resistance, making them suitable for harsh and hazardous environments.

General

Catalog Number

NVSLCFG26AAG

EU RoHS Indicator

Contact Manufacturer

Finish Type

Lamp Type

Steady

Light Source

LED

Material

Polyester, Fiberglass Reinforced

Mounting Type

Pendant

Optic Type

Polycarbonate Globe - Amber

UPC

783936070360

Dimensions

Hub Size

3/4"

Electrical Ratings

Frequency Rating

50/60 Hz

Voltage Rating

12-80 VDC / 24 VAC

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA
  • Class II, Division 2, Groups F, G
  • Class III, Divisions 1 & 2

IP Rating

IP66