MY LISTS
HUBBELL
Image of NVSLCFG26BXG NVSLCFG26BXG - NV2 Series, Gray Non-Metallic Compact Flashing LED Light Fixt (LED Incl), 3/4" Ceiling Mount w/ Blue Strobelight & Guard, 12-80VDC
Image of NVSLCFG26BXG NVSLCFG26BXG - NV2 Series, Gray Non-Metallic Compact Flashing LED Light Fixt (LED Incl), 3/4" Ceiling Mount w/ Blue Strobelight & Guard, 12-80VDC

NVSLCFG26BXG - NV2 Series, Gray Non-Metallic Compact Flashing LED Light Fixt (LED Incl), 3/4" Ceiling Mount w/ Blue Strobelight & Guard, 12-80VDC

Brand: Killark

Catalog ID: NVSLCFG26BXG

NV2 Series - Gray Non-Metallic Corrosion Resistant Compact Flashing LED Light Fixture (LED Included) - 3/4 Inch Ceiling Mount With Blue Strobelight And Guard - 12-80VDC

The NVSL Series LED Strobe is designed for warning and signaling applications. This fixture is made with a high strength thermoset polyester housing with polycarbonate lens for maximum corrosion resistance, making them suitable for harsh and hazardous environments.

Product details

General

Catalog Number

NVSLCFG26BXG

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Lamp Type

Steady

Light Source

LED

Material

Polyester, Fiberglass Reinforced

Mounting Type

Ceiling

Optic Type

Polycarbonate Globe - Blue

Series

NV

UPC

783936070599

Dimensions

Hub Size

3/4"

Electrical Ratings

Frequency Rating

50/60 Hz

Voltage Rating

12-80 VDC / 24 VAC

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA
  • Class II, Division 2, Groups F, G
  • Class III, Divisions 1 & 2

IP Rating

IP66