HUBBELL
Image of WLALFP1630L5D WLALFP1630L5D - 16k Lumen - Standard Location Linear Food Processing Light - 120-277VAC - 5 ft

WLALFP1630L5D - 16k Lumen - Standard Location Linear Food Processing Light - 120-277VAC - 5 ft

$2,804.31 USD

Brand: Killark

Catalog ID: WLALFP1630L5D

16k Lumen - Standard Location Linear Food Processing Light - 120-277VAC - 5 ft

WLALFP Series Linear LED fixtures are made of a copper-free aluminum body and use energy efficient LED's that are suitable for use in industrial environments. The WLALFP Series Linear LED fixtures are designed for food processing installations where moisture, corrosion, and vibration may be present.

General

Catalog Number

WLALFP1630L5D

EU RoHS Indicator

Contact Manufacturer

Finish Type

Light Source

LED

Lumen Range

15,001-25,000 lm

Lumens

15090

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Mounting Type

  • Pendant
  • Surface

Optic Type

Polycarbonate Lens - Diffused

UPC

783936153216

Dimensions

Weight

36.5 lb

Electrical Ratings

Frequency Rating

50/60 Hz

Lumens Per Watt

125.8

Voltage Rating

120-277 VAC

Wattage

120 W

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Contact Manufacturer

IP Rating

  • IP66
  • IP67

Operational

Lumen Range

15,001-25,000 lm

Lumens

15090