HUBBELL
WLALFP630L1D - 6k Lumen - Standard Location Food Processing Light - 120-277VAC - 1 ft
Image of WLALFP630L1D WLALFP630L1D - 6k Lumen - Standard Location Food Processing Light - 120-277VAC - 1 ft

WLALFP630L1D - 6k Lumen - Standard Location Food Processing Light - 120-277VAC - 1 ft

Brand: Killark

Catalog ID: WLALFP630L1D

6k Lumen - Standard Location Food Processing Light - 120-277VAC - 1 ft

WLALFP Series Linear LED fixtures are made of a copper-free aluminum body and use energy efficient LED's that are suitable for use in industrial environments. The WLALFP Series Linear LED fixtures are designed for food processing installations where moisture, corrosion, and vibration may be present.

General

Catalog Number

WLALFP630L1D

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Light Source

LED

Lumen Range

5,001-10,000 lm

Lumens

5136

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Mounting Type

  • Pendant
  • Surface

Optic Type

Polycarbonate Lens - Diffused

Series

WLALFP Series

UPC

783936153155

Electrical Ratings

Frequency Rating

50/60 Hz

Lumens Per Watt

114.1

Voltage Rating

120-277 VAC

Wattage

45 W

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Contact Manufacturer

IP Rating

  • IP66
  • IP67

Operational

Lumen Range

5,001-10,000 lm

Lumens

5136