HUBBELL
PROG_P5024_09_PRODIMAGE
PROG_P5024_09_PRODIMAGE
PROG_PL_1596_E12_B10_T8-clear_Dimmable_Lamp_Graphic
PROG_Sizing_guideline_Bedroom_Pendant_info
+3
PROG_Sizing_guideline_Kitchen_Pendants_info

Brookside Collection One-Light Brushed Nickel Spun Metal Shade Coastal Pendant Light

$253.88 USD
OR

Brand:

Progress Lighting

Catalog ID:

P5024-09

Collection name:

Brookside

Inspired by vintage light fixtures found in early 20th century train stations. Brookside one-light pendant has a metal shade and is stem hung.

  • Inspired by vintage light fixtures found in early 20th century train stations.
  • One-light pendant has a spun metal shade.
  • Stem-hung with 90 degree swivel.

Product details

General

Can be mounted up or down

No

Catalog Number

P5024-09

Category General

Pendants

Coating

plated

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Pendant

Glass

Spun

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Coastal
  • Farmhouse
  • Rustic
  • Vintage Electric

Mount location

Ceiling Stem Hung with Swivel

Mounting for outlet box included

strap

Mounting Type

Ceiling Stem Hung with Swivel

New Products

No

Note - Stem Lengths

matching stem sections supplied with concealed connectors

Number of Lamps

1

Number of Lamps Total

1

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Kitchen
  • Bar

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

ceramic

Style

Traditional/Classic

Type

Pendant

UPC

785247125265

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

12 in x 12 in x 9.125 in

Gross Weight with Packaging

6.3 lb

Height

9.125 in

Length

12 in

Length - Installed

66.25 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Stem

Weight

6.3 lb

Width

12 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

150 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

copper tinned

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

Contact Manufacturer

Certified Listed

UL-CUL

Certified Listed Location

Dry Location Listed

DarkSky

Yes, per photometry (not registered with IDA)

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1 EA

Pallet Quantity

60

Resources

Instruction Sheet Number

93000502