HUBBELL
PROG_P5012_09_PRODIMAGE
PROG_P5012_09_PRODIMAGE
PROG_PL_1596_E26_A19-clear_Dimmable_Lamp_Graphic
PROG_Sizing_guideline_Bedroom_Pendant_info
+2
PROG_PL_1595_eComm Collection Graphics_Part3_7.13_Glass Pendants_BN_GeneralLit

Modern Pendant One-Light Brushed Nickel Clear and Etched Glass Pendant Light

$447.81 USD
OR

Brand:

Progress Lighting

Catalog ID:

P5012-09

Collection name:

Glass Pendants

Contemporary stem-hung one-light pendant with an etched glass cone supporting a heavy curved clear glass shade. Canopy adjusts to sloped ceilings up to 45 degrees w/ 358 degree rotation.

  • Brushed Nickel finish.
  • Etched glass cone supporting a heavy curved clear glass shade.
  • Etched glass cone supporting a heavy curved clear glass shade.
  • Includes two 12", two 15" stems.

Product details

General

Can be mounted up or down

No

Catalog Number

P5012-09

Category General

Pendants

Coating

plated

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Pendant

Glass

Clear

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Traditional
  • Transitional

Mount location

Ceiling Stem

Mounting for outlet box included

strap

Mounting Type

Ceiling Stem

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Kitchen
  • Bar

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

ceramic

Style

  • Modern
  • Transitional
  • Urban Industrial

Type

Pendant

UPC

785247501212

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

20 in x 20 in x 7.5 in

Gross Weight with Packaging

21 lb

Height

7.5 in

Length

20 in

Length - Installed

64 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Stem

Weight

21 lb

Width

20 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

150 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

copper tinned

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

Contact Manufacturer

Certified Listed

UL-CUL

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1 EA

Pallet Quantity

10

Resources

Instruction Sheet Number

023099