HUBBELL
PROG_P710082_009_hero_PRODIMAGE
PROG_P710082_009_hero_PRODIMAGE
PROG_Sizing_guideline_Bedroom_Sconce_info
PROG_PL_1595_eComm Collection Graphics_Part3_7.13_Riley_BN_GeneralLit

Riley Collection Brushed Nickel One-Light Wall Bracket

$105.16 USD
OR

Brand:

Progress Lighting

Catalog ID:

P710082-009

Collection name:

Riley

Incorporate a sleek simplicity and natural beauty with the Riley Collection's One-Light Brushed Nickel Wall Bracket. A clear glass shade offers stunning illumination. The shade rests on a gorgeous dual-toned frame with a brushed nickel finish and touches of polished chrome accents. Ideal for new traditional or contemporary settings.

  • The shade rests on a gorgeous dual-toned frame with a brushed nickel finish and touches of polished chrome accents.
  • A clear glass shade is ready to offer stunning, rejuvenating illumination.
  • Incorporate a sleek simplicity and natural beauty with this wall bracket.
  • Ideal for any bathroom.
  • Perfect for new traditional or contemporary settings.
  • Measures 5-inch width by 14-1/2-inch height.
  • Uses one candelabra base bulb that is sold separately (60w max - LED or incandescent).
  • Able to be fully dimmable with dimmable bulbs.
  • Includes installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.
  • WARRANTY: Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Adjustable

No

Can be mounted up or down

No

Catalog Number

P710082-009

Category General

Wall Brackets

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Wall Sconce

Glass

Clear

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

B10

Lamp Type

B10

Lamp Type Actual

B10

Lamp Type Basic

Incandescent

Lifestyle

  • New Traditional
  • Traditional
  • Transitional

Light Distribution

Ambient

Light Source

Incandescent

Mount location

Wall

Mounting for outlet box included

Round Mounting Plate

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

Bathroom

Socket Base Type - Main

E12

Socket Type

socket

Socket type material

Phenolic

Type

Armed Glass Shade

UPC

785247235926

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

5 in x 4.625 in x 14.5 in

Height

14.5 in

Height to Center

7.75 in

Length

5 in

Note Weight of fixture exceeds NEC limits

No

Weight

1.61 lb

Width

4.625 in

Width Diameter Descriptor

Depth

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cULus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

104

Resources

Instruction Sheet Number

93103907